Process instrumentation for efficient hydrogen compression and transport
High-pressure environments need robust sensors. Hydrogen embrittlement requires specialized materials for accurate measurement and safe operation. Reliable temperature and storage monitoring systems, including pressure, temperature and level sensors, are essential to ensure safe and efficient operation for a cleaner future.
Parameters
Focus on key process parameters
Mitigate pressure membrane embrittlement
Hydrogen can permeate through sensor materials, causing embrittlement and potential failure. Selecting materials that are resistant to hydrogen embrittlement is crucial for ensuring the longevity and accuracy of pressure sensors.
Flow measurement of liquid hydrogen is severely affected by the presence of entrained gas. Coriolis flow meters with dual frequency technology remain unaffected by such application conditions.
Level sensors must be compatible with cryogenic temperatures and pressures. Specialized materials and designs are required to withstand these extreme conditions and provide accurate level measurements.
Hydrogen pressure measurement with gold-plated membrane
Hydrogen can permeate through many metals, including those used in pressure sensor diaphragms and seals. This can lead to hydrogen-induced cracking, reduced mechanical strength and eventual sensor failure. Endress+Hauser offers pressure sensors with specialized diaphragm materials and plating designed to resist hydrogen permeation and maintain long-term stability in hydrogen-rich environments.
Reliable measurement and high accuracy in hydrogen applications.
Complete portfolio of pressure transmitters available with gold-plating option.
Bluetooth connection for convenient access to the device.
Hydrogen is the lightest gas that exists and at atmospheric conditions it has a density that is 10 times lower than natural gas. Since hydrogen streams have little mass to propagate sound and often exhibit high gas velocities, velocity-based measurement principles struggle to produce repeatable and accurate flow measurement results. Our Coriolis flow meters offer:
Best-in-class turndown for hydrogen flow measurement, gasket-free construction, SIL and Ex for highest safety.
Highest measurement sensitivity to achieve the widest mass flow measurement range.
Superior zero-point stability, can measure hydrogen at low pressure with the lowest measurement error in the market.
Messer produces hydrogen in a steam reformer. The facility has a large number of protection and safety devices where pressure values play an important role.
Discover why we're the right partner for safe and efficient hydrogen compression and transport
Wodór - podstawowy nośnik energii dla osiągnięcia celów dekarbonizacji
Wodór to obiecujący nośnik energii umożliwiający zmniejszenie emisji dwutlenku węgla, a infrastruktura do jego produkcji rozwija się w szybkim tempie. Dowiedz się,w jaki sposób Endress+Hauser może wspomagać zrównoważony rozwój i zapewnić zgodność przepisami.
Enhance safety and efficiency in hydrogen blending processes
Discover our broad offering and benefit from longstanding expertise when it comes to safe hydrogen blending.
Instrumentation for safe hydrogen storage
Explore our innovative portfolio of instrumentation serving safe hydrogen storage.
Transport i magazynowanie wodoru
Wodór jest bardziej przyjazny dla środowiska od gazu ziemnego i innych paliw kopalnych, ale pewne własności utrudniają jego wykorzystanie. Więcej informacji na temat wymagań dotyczących bezpiecznego magazynowania i transportu.
Szanujemy Państwa prywatność
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .