Compliance and security: Ensure data integrity with encryption and regulatory compliance.
Raman data library dashboard: Streamlined, real-time data visualization and analysis
Kluczowe parametry
Application Task
Collect, view, store, retrieve, and archive data Real-time data import from Raman RunTime Process trending and visualization Project-oriented data organization Data matching for modeling prep Peak and region analysis with quantitative peak modeling Contextualized exports to chemometric programs cGxP version Spectral data traceability User management Electronic record keeping Electronic signatures Audit trail
Raman data library is an innovative software application designed to streamline spectral data visualization, analysis, and management for Raman spectroscopy. Ideal for various industries, this software supports compliance with regulatory standards, ensures data integrity, and reduces user error. It offers real-time monitoring, multi-analyzer control, and customizable templates for a seamless workflow, making it an indispensable tool for data analysts and process engineers alike.
Spectral data visualization
Compliance with 21 CFR part 11 guidelines
Multi-analyzer control
Data organization and retrieval
Peak and region trending
Export for advanced modeling
Korzyści
Intuitive interface: Facilitates quick user adoption and reduces learning curve
Real-time spectral visualization: Provides immediate insights into your processes with trend plots and peak analysis
Customizable templates: Improves productivity and reduces user error with pre-structured data templates
Multi-analyzer control: Standardizes data collection and analysis from up to four Raman Rxn analyzers
Enhanced data security: Ensures data integrity with encryption and compliance with industry communication protocols
cGxP option: Centralized and affordable 21 CFR part 11 compliance supporting Raman scale up from the lab to cGMP
Spektroskopia ramanowska - zaawansowana metoda analizy optycznej
Zwiększenie bezpieczeństwa zakładu, zapewnienie jakości produktu i optymalizacja procesów. Spektroskopia ramanowska umożliwia pomiar w czasie rzeczywistym składu i struktury molekularnej próbek produktu w warunkach laboratoryjnych, jak i produkcyjnych.
KBI Biopharma is monitoring a diverse array of cell lines and cell concentrations in minimal volume for automated cell cultivation in the Life Sciences industry.
Raman downstream process measurement of biosimilars - Alvotech’s testing of the protein purification process during ultrafiltration/diafiltration (UF/DF)
Collect, view, store, retrieve, and archive data Real-time data import from Raman RunTime Process trending and visualization Project-oriented data organization Data matching for modeling prep Peak and region analysis with quantitative peak modeling Contextualized exports to chemometric programs cGxP version Spectral data traceability User management Electronic record keeping Electronic signatures Audit trail
Field of Application
Single-station License Raman Data Library is a software to view, organize, analyze, and model data for application development and routine monitoring from a standard PC. Raman Rxn analyzer control is possible, too. With the cGxP version, spectral data traceability, user management, electronic record keeping, electronic signatures, and audit trail help facilitate independent FDA 21 CFR Part 11 compliance. Furthermore, a connection to a central user administration (e.g. Microsoft Active Directory™) is possible. The software is available as Core version with restricted functionality, or as cGxP version with full functionality. Raman Data Library supports Raman RunTime v6.4 and above, and Raman Rxn2 and Rxn4 analyzers.
Operating systems
Microsoft Windows 10 (Professional 64-bit)
Processor type
Intel Core i5 or equivalent processor
Main memory
16 GB
Hard-disk capacity
Disk space needed: 10 GB, depending on database size
Monitor resolution, display
Screen size: 24" or more with a resolution of 1920 x 1080 or greater (desktops) Screen size: 13" or more with a resolution of 1920 x 1080 or greater (laptops) Display aspect ratio of 100%
Input
Data import, SPC from Raman RunTime or legacy software, or OPC-UA from Raman RunTime
Output
RDL has two-way communication with Raman RunTime (both input and output)
Database
Raman Data Library uses a secure embedded database. The database SQLite, provided by a third party, provides a full featured RDBMS (Relational Database Management System).
Registered Trademarks
Microsoft Windows All other brand and product names are trademarks or registered trademarks of the companies and organizations in question.
Raman data library -- Faster time to market with
increased insight, productivity, and data integrity
PU (Publikacja)
Wersja angielska - 06/2024
New version available in English
This document provides insight into the core and cGxP features of Raman data library (data organization, visualization, user management, and univariate analysis for Raman Rxn2 and Raman Rxn4 analyzers), while also addressing common questions regarding the software's functionalities.
Kontynuuj wybór z uwzględnieniem wszystkich możliwych opcji
Szanujemy Państwa prywatność
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .