Protecting people, environment and assets through reliable measurement
Transitioning to green ammonia and reducing its carbon footprint requires implementing safety procedures and technical solutions to minimize greenhouse gas emissions and gas leakages. A key challenge is over pressurization. Reactors and tanks operate under high pressures, and sudden changes can cause explosions or ruptures. Additionally, ammonia's flammable nature poses a risk of fire or explosion. Leaks expose workers and the environment to hazardous conditions due to ammonia's toxicity.
Process instrumentation plays a crucial role in increasing the safety of green ammonia production by providing reliable data on critical process parameters. Reliable measurement can increase safety by:
Identifying hotspots in the reactor and thus preventing localized overheating by monitoring and controlling multipoint temperature
Preventing overpressurization through monitoring
Detecting impurities in the ammonia stream which can pose safety hazards with TDLAS technology
Monitoring high pressure fluctuations in the ASU
Detecting leaks in the storage of green hydrogen
Aplikacje pomiarowe
Air separation unit (ASU)
Air separation units separate air into its primary components, nitrogen and oxygen, and are crucial in providing industrial gases for chemical manufacturing. The process typically involves cryogenic distillation, which exploits the differences in boiling points of these gases at low temperatures. The ASU provides a source of nitrogen for the ammonia synthesis process. The obtained nitrogen is then combined with the green hydrogen produced through electrolysis in a reactor.
Nasza wiedza ekspercka
To increase safety in the production of green ammonia with renewable resources, the measurement of key parameters is crucial. Parameters such as pressure, temperature and level are essential to minimize risk and implementing safety procedures. With Endress+Hauser instrumentation these parameters can be effectively monitored to ensure safety and performance in the ASU.
Monitoring pressure with our Cerabar PMP71B before the compressor ensures optimal intake conditions and protects the compressor from damage due to low or fluctuating pressure.
In each cooling stage, precise temperature measurements ensure efficient liquefaction and are crucial for cycle timing, regeneration and product quality. Our iTHERM TM131 temperature sensor is the right choice for these applications.
During separation the cooled air is cooled to extremely low temperatures (below -184°C). The multipoint thermometer iTHERM TMS02 ensures reliable temperature monitoring for an effective separation of nitrogen, oxygen, and argon.
Ensuring sufficient liquid for vaporization is crucial for stable operations. Our guided radar Levelflex FMP54 reliably monitors the liquid level in the reboiler thus also avoiding damage to the reboiler.
Green hydrogen: the CO2-free feed for ammonia production
Traditionally the majority of hydrogen used in ammonia synthesis comes from steam methane reforming (SMR) of natural gas. This process releases significant carbon dioxide emissions ("grey" hydrogen). Green hydrogen, produced through electrolysis of water using renewable energy sources, offers a clean alternative to replace fossil-fuel-derived hydrogen.
Nasza wiedza ekspercka
Storing hydrogen presents unique challenges. It takes up a lot of space due to its low energy density, and requires either high pressures or extremely cold temperatures for storage, making it costly. Additionally, hydrogen is flammable and prone to leaks, demanding strict safety measures. Storing large quantities of green hydrogen also means some energy is inevitably lost over time.
Ensuring accurate pressure measurement is essential to prevent overpressures and extend the lifetime of the compressors. Our pressure transmitter Cerabar PMP71B measures accurately and reliably the hydrogen compression.
The temperature affects the efficiency of the compression. Our temperature sensor iTHERM Moduline TM131 can be used to monitor the compressor's efficiency.
Endress+Hauser is a 'ONE-STOP' supplier for your metering skids across the entire hydrogen value chain. To ensure reliable transactions and compliance with standards, our expertise in the field accompanies you throughout the project.
The Haber-Bosch process is a well-established industrial method for the production of ammonia (NH₃). The primary raw materials for the process are nitrogen and hydrogen. The N2 from the air separation unit is combined with the H2 and reacted via the Haber-Bosch process in an ammonia conversion reactor.
Nasza wiedza ekspercka
Measurement instrumentation plays a crucial role in ensuring the safe and efficient operation of ammonia production processes. Here are some key aspects of how measurement instrumentation contributes to safe ammonia production:
Oxygen can be a real issue regarding catalyst poisoning. Even trace amounts of oxygen can cause irreversibly damage. With an oxygen analyzer like OXY5500 impurities in the feed gas can be monitored closely.
Multiple thermocouples such as iTHERM MultiSens Flex TMS01 are strategically placed throughout the catalyst bed to detect any abnormal temperature spikes or gradients.
A Raman Rxn5 process analyzer enables quantitative chemical composition measurements, helping you to monitor and control the ammonia concentration in the reactor loop, the catalyst performance and to optimize process.
Too much hydrogen creates a risk of explosion within the process loop. That's why getting the right stoichiometric ratio of hydrogen to nitrogen going into the reactor is essential. Our Coriolis flowmeter Promass F 300 is a fit for this application.
The reactor is a prime focus of overpressure protection due to the exothermic reaction and potential for runaway conditions. The smart pressure transmitter Cerabar PMP71B can help prevent overpressurization in the heart of the Haber-Bosch process.
Ammonia production process map with the relevant measurement points.
Korzyści
Reliable and safe measurement instrumentation in green ammonia production not only enhances safety but also contributes significantly to overall process efficiency, resource utilization, emissions reduction, and compliance with sustainability goals and regulations. These benefits collectively support the development of a safer, more sustainable, and environmentally friendly ammonia production process.
10
million devices installed in safety-related applications since 1953
3%
yield increase in green ammonia production with Raman technology
Przeglądaj naszą ofertę!
Analiza fizykochemiczna cieczy
Analiza fizykochemiczna cieczy
Codzienna analiza wody, napojów, produktów mlecznych, chemikaliów lub farmaceutyków jest niezbędna. Wybierz urządzenie, które najlepiej odpowiada Twoim potrzebom procesowym, z naszej obszernej oferty produktów.
Pomier przepływu cieczy, pary i gazów
Pomier przepływu cieczy, pary i gazów
Woda, gaz ziemny, para, olej mineralny, chemikalia to niektóre płyny, które należy mierzyć każdego dnia. Wybierz przepływomierz najlepiej dopasowany do twoich potrzeb procesowych.
Pomiar i sygnalizacja poziomu
Pomiar i sygnalizacja poziomu
Ciągły pomiar poziomu i punktowe wykrywanie poziomu w cieczach i ciałach stałych
Pomiar ciśnienia
Pomiar ciśnienia
Potężne przyrządy do pomiaru ciśnienia procesowego, różnicy ciśnień, poziomu i przepływu.
Rozwiązania informatyczne
Rozwiązania informatyczne
Oprócz odpowiednich technologii pomiarowych i systemowych, oferujemy również oprogramowania dla wszystkich gałęzi przemysłu, które zapewniają prowadzenie procesów operacyjnych z pełnym potencjałem.
Produkty systemowe
Produkty systemowe
Applicator
Pomier temperatury
Pomier temperatury
Termometry i przetworniki dla przemysłu przetwórczego
Powiązane realizacje
Środowisko
Increasing green hydrogen production efficiency
Discover how optimizing processes and innovations are revolutionizing green hydrogen production efficiency, contributing to a cleaner energy landscape. Learn more!
Rozwiązania do analizy procesów w czasie rzeczywistym
Monitoruj krytyczne parametry procesów chemicznych w czasie rzeczywistym z wykorzystaniem technologii analizy procesu (PAT) i zwiększaj wydajność zakładu. Dowiedz się więcej!
CCUS technologies play a major role in reducing carbon emissions and reaching net zero goals. Learn how we support CCUS projects in the oil & gas industry with reliable process measurement equipment.
Branża energetyczna: zasilanie dla Twojego zakładu
Branża energetyczna: zasilanie dla Twojego zakładu
Ty dostarczasz energię - my dostarczamy wiedzę praktyczną opartą na znajomości aplikacji w elektrowniach parowych (opalanych węglem, gazem lub olejem), gazowo-parowych, siłowni na paliwa alternatywne, hydroelektrowni, czy siłowni jądrowych.
Branża naftowo-gazowa: napędzanie transformacji energetycznej do zera
Branża naftowo-gazowa: napędzanie transformacji energetycznej do zera
Dzięki naszemu szerokiemu portfolio oprzyrządowania, rozwiązań i usług wspieramy klientów na drodze do zera netto: od wydajności i bezpieczeństwa procesów po zrównoważony rozwój i zgodność z przepisami.
Przemysł wydobywczy: wydobywanie zrównoważonej przyszłości
Przemysł wydobywczy: wydobywanie zrównoważonej przyszłości
Mimo niższej jakości rudy i wyzwań związanych z technologią wydobycia możemy pomóc Ci osiągnąć założone cele: redukcję kosztów produkcji, utrzymać bezpieczeństwo zakładu oraz zwiększyć poziom odpowiedzialności i zgodności z przepisami.
Szanujemy Państwa prywatność
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .