![Viomax CAS51D , pomiar azotanów i SAC Viomax CAS51D , pomiar azotanów i SAC](/__image/a/23483/k/db9f0512f19cf106eeb06e95415e4445e49489f1/ar/1-1/w/100/t/jpg/b/ffffff/n/true/fn/CAS51D_front.jpg)
![Wastewater measuring point with optical SAC sensor SAC measuring point with optical SAC sensor for wastewater outlet](/__image/a/9563166/k/b805e9c41b5590d29253d7acdf600c1a4c2b358a/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Bundle%2006_Template_71481761_SAC%20Organic%20in%20Waste%20Water%20outlet.jpg)
Przegląd korzyści
-
Endress+Hauser supports you with this product bundle for monitoring the remaining organic pollution in the effluent of municipal WWTPs. The Viomax CAS51D SAC sensor ensures optimum process control by monitoring in real time. Chemicals or disposables are not required. The Memosens sensor is ideal for harsh environments and ensures fast data transmission. The Liquiline transmitter's great flexibility in the number of sensors and digital communication makes the measuring point future-proof.
-
Continuous measurement directly in the drain
Thanks to an optical measurement of organic pollution in the wastewater treatment plant outlet with the Viomax CAS51D SAC sensor, you always have the critical values in view. The sensor ensures on-line measurement of SAC254, COD, BOD, TOC or DOC equivalents directly in the outlet.
-
Fast response time and efficient process control
The Viomax CAS51D SAC sensor provides reliable real-time process information thanks to its extremely fast response time and measured value processing in the sensor.
-
Save time and costs and protect the environment
The great advantage of measuring with the optical sensor is that no chemicals or consumables are required; sample preparation is also not necessary. The standardized Memosens technology also enables very simple, time-saving operation and maintenance. The sensor and process-specific data stored in the sensor increase process reliability. An optionally available automatic compressed air cleaning system additionally ensures long maintenance intervals.
-
Ready for automation
The Liquiline CM442 transmitter offers numerous possibilities for automatic measuring operation. For example, cleaning or dosing is possible without a PLC and thanks to the logbook function of the Liquiline transmitter, no separate register is necessary.
-
Modular holder system for open basins and channels
Flexdip CYH112 offers high flexibility for measurements directly where they are needed. It allows almost any sensor mounting such as floor mounting, chain type installation, fixed or free swinging mounting. As the system installs quickly it saves time and costs and it can be expanded or modified at any time.
Szczegółowe informacje dot. pakietu
![SAC bundle for wastewater with optical sensor Overview of all bundle parts](/__image/a/9563169/k/0d8e7ce0eb447e377eb9cb522f4a2d57fd58ae8d/ar/4-3/w/648/t/jpg/b/ffffff/n/true/fn/Bundle%2006_71481761_SAC%20Organic%20in%20Waste%20Water%20outlet.jpg)
Komponenty i wstępna konfiguracja
-
Oznaczenia zgodności
Aby zapewnić kompatybilność komponentów ze sobą, nadano im określone oznaczenia zgodności. Otwarte parametry dają swobodę indywidualnej konfiguracji.
Komponenty można konfigurować w ramach pakietu w koszyku -
Komponenty1
- F
- L
- E
- X
Cyfrowy czujnik azotanów lub absorbancji SAC
Viomax CAS51DOznaczenia zgodności:CAS51D-AAC2 _ _Dopuszczenia:AAdla stref niezagrożonych wybuchemAplikacja/zakres pomiarowy:C2SAC, 0.5-250 1/m (0.3-150 mg/l OWO) -
2
Armatura zanurzeniowa
Flexdip CYA112Oznaczenia zgodności:CYA112-AA _ 2CADopuszczenia:AbrakRura zanurzeniowa:AstandardMateriał, kąt przyłącza czujnika:2Cstal k.o., 90oAdapter czujnika:AG1 -
3
Modułowy system uchwytów
Flexdip CYH112Oznaczenia zgodności:CYH112-A _ _ B _ D1Dopuszczenia:AbrakMontaż rury poziomej:Bklamra zaciskowaMontaż rury zanurzeniowej:Dklamra zaciskowaAdapter:1brak -
4
- F
- L
- E
- X
1-/2-kanałowy przetwornik pomiarowy
Liquiline CM442Oznaczenia zgodności:CM442- _ _ _ _ _ _ _ -
5
Osłona pogodowa CYY101
Oznaczenia zgodności:CYY101-AWersja:Astal k.o. 1.4301, 320x300x270mm -
6
Głowica czyszcząca CAS51D 6 lub 8mm
Oznaczenia zgodności: -
7
Głowica czyszcząca CAS51D 1/4"
Oznaczenia zgodności:
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
Cyfrowy czujnik azotanów lub absorbancji SAC
Viomax CAS51D
Viomax CAS51D to inteligentny czujnik, umożliwiający bezobsługową pracę w szerokim zakresie warunków procesowych. Należy go jedynie zamontować w ściekach i rozpocząć pomiar. Czujnik charakteryzuje się unikalną, trwałą konstrukcją, dzięki funkcji samooczyszczania ma małe wymagania konserwacyjne. Dzięki technologii Memosens, czujnik CAS51D zapewnia maksymalną integralność danych oraz łatwość obsługi. Umożliwia wykonanie dokładnej kalibracji w powtarzalnych warunkach laboratoryjnych i prewencyjną obsługę.
-
Zasada pomiaru
UV photometric
-
Charakterystyka
Insitu (immersion in process), extractive with sample and flow cell
Optical photometric sensor for nitrate and SAC -
Wielkość
388 / 394 mm x 40 mm, depends on version
-
Konstrukcja
40 mm sensor, stainless steel 316L
-
Temperatura procesu
5 to 50°C (41 to 120 °F)
-
Temperatura otoczenia
-20 to 60 °C (-4 to 140 °F)
-
Specials
G1, NPT3/4
IP68 (1m/3,3ft) water column with 1N KCl during 60d ays -
Aplikacja
Drinking water, biological waste wate process, WWTP effluent
Monitoring of surface water -
Zakres pomiarowy
0.01 to 20 mg/l / 0.1 to 50 mg/l NO3-N
0.04 to 80 mg/l / 0.4 to 200 mg/l NO3
0 to 50 1/m / 0 to 250 1/m / 0 to 1000 1/m SAC
0 to 75 mg/l / 0 to 375 mg/l / 0 to 1500 mg/l COD/BOD (254nm)
0 to 30 mg/l / 0 to 150 mg/l / 0 to 600 mg/l TOC/DOC (254nm)
Armatura zanurzeniowa
Flexdip CYA112
Flexdip CYA112 to modułowa armatura do mocowania czujników pracujących w otwartych basenach, kanałach i zbiornikach. Pozwala na wielowariantowy montaż czujnika: podwieszany na łańcuchu, na stałe lub na pływaku, z szybkozłączką do szybkiego montażu czujników Memosens lub czujników ze stałym kablem pomiarowym. Armatura zapewnia wyjątkową uniwersalność i umożliwia optymalne skonfigurowanie punktu pomiarowego.
-
Zasada pomiaru
Potentiometric
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Montaż
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
Versions in stainless steel or PVC
-
Materiał
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Wymiar
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Temperatura procesu
0 to 60 °C (32 to 140 °F)
-
Zasada pomiaru
Sensor ORP / Redox
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Montaż
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
Versions in stainless steel or PVC
-
Materiał
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Wymiar
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Temperatura procesu
0 to 60 °C (32 to 140 °F)
-
Zasada pomiaru
Conductive
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Montaż
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
Versions in stainless steel or PVC
-
Materiał
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Wymiar
Tauchrohr Durchmesser: 40 mm (1.57 Zoll)
Länge: 600, 1200, 1800 und 2400 mm
(23.6, 47.2, 70.9 und 94.5 Zoll) -
Temperatura procesu
0 ... 60 °C (32 ... 140 °F)
-
Zasada pomiaru
Amperometric oxygen measurement
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Montaż
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
Versions in stainless steel or PVC
-
Materiał
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Wymiar
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Temperatura procesu
0 to 60 °C (32 to 140 °F)
-
Zasada pomiaru
Total chlorine
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
Versions in stainless steel or PVC
-
Materiał
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Wymiar
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Temperatura procesu
0 to 60 °C (32 to 140 °F)
-
Zasada pomiaru
Single beam scattered light
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Montaż
CYA112 is a modular assembly system for sensors in open basins, channels and tanks
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
Versions in stainless steel or PVC
-
Materiał
Immersion pipe, connection angle, welded threads: stainless steel 1.4404
Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
O-rings: EPDM -
Wymiar
Immersion pipe diameter: 40 mm (1.57 inch)
Length: 600, 1200, 1800 and 2400 mm
(23.6, 47.2, 70.9 and 94.5 inch) -
Temperatura procesu
0 to 60 °C (32 to 140 °F)
-
Zasada pomiaru
UV photometric
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
Versions in stainless steel or PVC
-
Temperatura procesu
0 to 60 °C (32 to 140 °F)
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Modułowy system uchwytów
Flexdip CYH112
Flexdip CYH112 to modułowy system uchwytów do mocowania armatury i czujników pracujących w otwartych basenach, kanałach i zbiornikach. System umożliwia prawie dowolne zamocowanie, m.in. na posadzce, na ścianie i na barierce. Przeznaczony do wszystkich typów mocowania czujników: podwieszanie na łańcuchu, na stałe lub na pływaku. Uchwyt może być w dowolnym momencie rozbudowany lub modyfikowany. Flexdip CYH112 zapewnia wyjątkową uniwersalność i umożliwia optymalne skonfigurowanie punktu pomiarowego.
-
Zasada pomiaru
Potentiometric
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Montaż
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Materiał
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Temperatura procesu
-20 to 60 °C (-4 to 140 °F)
-
Zasada pomiaru
Sensor ORP / Redox
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Montaż
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Materiał
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Temperatura procesu
-20 to 60 °C (-4 to 140 °F)
-
Zasada pomiaru
Conductive
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Montaż
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Materiał
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Temperatura procesu
-20 to 60 °C (-4 to 140 °F)
-
Zasada pomiaru
Amperometric oxygen measurement
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Montaż
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Materiał
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Temperatura procesu
-20 to 60 °C (-4 to 140 °F)
-
Zasada pomiaru
Total chlorine
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Materiał
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Temperatura procesu
-20 to 60 °C (-4 to 140 °F)
-
Zasada pomiaru
Single beam scattered light
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
-
Montaż
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Materiał
Main pipe, transverse pipe: stainless steel 1.4404
Chain: PA or stainless steel 1.4401 -
Temperatura procesu
-20 to 60 °C (-4 to 140 °F)
-
Zasada pomiaru
UV photometric
-
Charakterystyka
Simple and easy installation
Universal and flexible -
Konstrukcja
The holder system CYH112 works for nearly any type of fixing:
Fixing on the floor, wall or directly on a rail -
Temperatura procesu
-20 to 60 °C (-4 to 140 °F)
-
Aplikacja
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
1-/2-kanałowy przetwornik pomiarowy
Liquiline CM442
Przetwornik Liquiline CM442 umożliwia podłączenie maks. 2 dowolnych czujników Memosens służących do pomiaru ponad 12 parametrów analizy cieczy. Posiada funkcję automatycznego rozpoznawania podłączonych czujników, jest łatwy w obsłudze i wykorzystuje standardowe części zamienne, podobnie jak wszystkie pozostałe urządzenia platformy Liquiline. Dzięki możliwości podłączenia dodatkowych modułów wejść, wyjść, kontrolerów i modułów matematycznych, umożliwia nawet sterowanie systemami czyszczenia i pompami dozującymi. Heartbeat Technology pomaga znaleźć idealną równowagę pomiędzy dyspozycyjnością punktu pomiarowego a kosztami konserwacji.
-
Zasada pomiaru
Potentiometric
-
Aplikacja
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Charakterystyka
Robust plastic housing
All non-ex applications -
Konstrukcja
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Materiał
Housing base: PC-FR
Housing seal: EPDM -
Wymiar
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Temperatura procesu
-20 to 60 °C (0 to 140 °F)
-
Stopień ochrony
IP66 / IP67
-
Wielkości wejściowe
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Wyjście
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Dodatkowe dopuszczenia
EAC, cCSAus, MCERTS
-
Zasada pomiaru
Sensor ORP / Redox
-
Aplikacja
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Charakterystyka
Robust plastic housing
All non-ex applications -
Konstrukcja
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Materiał
Housing base: PC-FR
Housing seal: EPDM -
Wymiar
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Temperatura procesu
-20 to 60 °C (0 to 140 °F)
-
Stopień ochrony
IP66 / IP67
-
Wielkości wejściowe
1 to 2x Memosens digital input
-
Wyjście
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Dodatkowe dopuszczenia
EAC, cCSAus, MCERTS
-
Zasada pomiaru
Conductive
-
Aplikacja
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Charakterystyka
Robust plastic housing
All non-ex applications -
Konstrukcja
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Materiał
Housing base: PC-FR
Housing seal: EPDM -
Wymiar
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Temperatura procesu
-20 to 60 °C (0 to 140 °F)
-
Stopień ochrony
IP66 / IP67
-
Wielkości wejściowe
1 to 2x Memosens digital input
-
Wyjście
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Dodatkowe dopuszczenia
EAC, cCSAus, MCERTS
-
Zasada pomiaru
Amperometric oxygen measurement
-
Aplikacja
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Charakterystyka
Robust plastic housing
All non-ex applications -
Konstrukcja
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Materiał
Housing base: PC-FR
Housing seal: EPDM -
Wymiar
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Temperatura procesu
-20 to 60 °C (0 to 140 °F)
-
Stopień ochrony
IP67
-
Wielkości wejściowe
1 to 2x Memosens digital input
-
Wyjście
2 to 4x 0/4...20 mA current outputs
Alarmrelay, 2x relay -
Dodatkowe dopuszczenia
EAC, cCSAus, MCERTS
-
Zasada pomiaru
Free chlorine
-
Aplikacja
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Charakterystyka
Robust plastic housing
All non-ex applications -
Konstrukcja
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Materiał
Housing base: PC-FR
Housing seal: EPDM -
Wymiar
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Temperatura procesu
-20 to 60 °C (0 to 140 °F)
-
Wielkości wejściowe
1 to 2x Memosens digital input
-
Wyjście
2 to 4x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Dodatkowe dopuszczenia
EAC, cCSAus, MCERTS
-
Zasada pomiaru
Four beam alternating light
-
Aplikacja
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Charakterystyka
Robust plastic housing
All non-ex applications -
Konstrukcja
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Materiał
Housing base: PC-FR
Housing seal: EPDM -
Wymiar
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Temperatura procesu
-20 to 60 °C (0 to 140 °F)
-
Stopień ochrony
IP66 / IP67
-
Wielkości wejściowe
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Wyjście
2 to 4x 0/4 to 20 mA current outputs,
Alarmrelay, 2x relay -
Dodatkowe dopuszczenia
EAC, cCSAus, MCERTS
-
Zasada pomiaru
Ultrasonic sensor
-
Aplikacja
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Charakterystyka
Robust plastic housing
All non-ex applications -
Konstrukcja
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Materiał
Housing base: PC-FR
Housing seal: EPDM -
Wymiar
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Temperatura procesu
-20 to 60 °C (0 to 140 °F)
-
Stopień ochrony
IP66 / IP67
-
Wielkości wejściowe
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Wyjście
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Dodatkowe dopuszczenia
EAC, cCSAus, MCERTS
-
Zasada pomiaru
Fluorescence measurement
-
Zasada pomiaru
UV photometric
-
Charakterystyka
Robust plastic housing
All non-ex applications -
Konstrukcja
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Temperatura procesu
-20 to 60 °C (0 to 140 °F)
-
Aplikacja
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Wyjście
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Wielkości wejściowe
1 to 2x Memosens digital input