Rozwiązanie do automatycznego pomiaru temperatury - 100% zgodności, 0% wysiłku
Niedostępny na twoim rynku
Wiarygodność i prostota:
Redukcja kosztów dzięki oszczędnościom na kosztach kalibracji i skróceniu cykli kalibracji
Wszystkie niezbędne komponenty w jednym zestawie, nic nie zostanie pominięte
100% zgodności i dokumentacja spełniająca wymogi audytów:
Pełna identyfikowalność wzorcowań i automatyczne generowanie dokumentacji
Zabezpieczony przed modyfikacją zapis danych zgodnie z przepisami FDA 21 CFR część 11
Konserwacja predykcyjna
Kalibracja opatrzona znacznikiem czasu
Redukcja ryzyka i eliminacja uszkodzeń niewykrywalnych:
Większa przejrzystość procesu
Większe bezpieczeństwo produktu
Data managers & data loggers
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Data managers are flexible and powerful systems for organizing process values. Thanks to its intuitive operation, the data managers adapts quickly and easily to every application. The measured process values are clearly presented on the display and logged safely, limits are monitored and analyzed. Via common communication protocols, the measured and calculated values can be easily communicated to higher-level systems and individual plant modules can be interconnected.
Portfolio description
Our portfolio of data managers and data loggers provides:
Data managers for paperless recording, visualization and monitoring of process values
Data managers for field installation, panel mounting or installation in Ex areas
Data managers with individual application packages e.g. for energy, batch or waste water applications
Data logger for display and storing of measured values
Measuring principle
Data recording systems measure the connected input signals and extrapolate the information required for individual applications. This information is then displayed on the screen of the device and is also stored internally or on an exchangeable data storage medium. This process information can be stored, long term, by transmission to superior systems (e.g. PCs) and is therefore readily available at the touch of a button.
Depending on the process requirement and application the following can be used:
Data logger: simple devices with integrated digital display
Data manager: powerful devices for stand alone applications and integration into systems
Common to all these devices is that they operate virtually free of wear and tear (no pens and paper) therefore saving time and money.
Benefits
High degree of data security
Data managers with integrated web server: remote access to device operation and visualization for lower maintenance costs
System capability: supports common fieldbuses (Modbus, Profibus DP, PROFINET, EtherNet/IP) for fast integration into diverse systems
Powerful software packages and device construction guarantee an optimum solution in all applications in all industries
Do pobrania
Przeglądaj dodatkowe zasoby
Brochure field of activity system products
System products and data managers - Solutions for the loop
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .