Maks. ciśnienie procesu (statyczne)at 20 °C: 1 bar (15 psi)
Zakres temperatur pracyType K: -40 °C ...1.100 °C (-40 °F ...2.012 °F) Type J: -40 °C ...750 °C (-40 °F ...1.382 °F) Type N: -40 °C ...1.150 °C (-40 °F ...2102 °F) Type S: 0 °C ...1.400 °C (32 °F ...2.552 °F)
Maks. długość zanurzeniowa na żądanieup to 4.525,00 mm (178,15'')
Maks. ciśnienie procesu (statyczne)at 20 °C: 1 bar (15 psi)
Zakres temperatur pracyType K: -40 °C ...1.300 °C (-40 °F ...2.372 °F) Type J: -40 °C ...750 °C (-40 °F ...1.382 °F) Type N: -40 °C ...1.150 °C (-40 °F ...2102 °F) Type S: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type R: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type B: 600 °C ...1.600 °C (1.112 °F ...2.912 °F)
Maks. długość zanurzeniowa na żądanieup to 4.000,00 mm (157,48'')
Maks. ciśnienie procesu (statyczne)at 20 °C: 1 bar (15 psi)
Zakres temperatur pracyType S: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type R: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type B: 600 °C ...1.700 °C (1.112 °F ...3.092 °F)
Maks. długość zanurzeniowa na żądanieup to 3.500,00 mm (137,80'')
Maks. ciśnienie procesu (statyczne)at 20 °C: 1 bar (15 psi)
Zakres temperatur pracyType S: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type R: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type B: 600 °C ...1.700 °C (1.112 °F ...3.092 °F)
Maks. długość zanurzeniowa na żądanieup to 3.500,00 mm (137,80'')
Maks. ciśnienie procesu (statyczne)at 20 °C: 1 bar (15 psi)
Zakres temperatur pracyType S: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type R: 0° C ...1.600 °C (32 °F ...2.912 °F) Type B: 600 °C ...1.700 °C (1.112 °F ...3.092 °F)
Maks. długość zanurzeniowa na żądanieup to 2.500,00 mm (98,43'')
High temperature thermometers
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
In steel treatment, glass smelters, flue gas applications and in the brick and ceramics industries temperatures up to 1700 °C can occur. High temperature applications require special thermometers with ceramic thermowells and thermocouples made from special metals, such as platinum and rhodium. The thermowell protects the sensor from mechanical and chemical damages and temperature shocks caused by the process and therefore increases the life span of the sensor.
Portfolio description
Our portfolio of modular high temperature thermometers provides:
Thermometers with or without transmitter
Threaded, compression fitted and flanged process connections
Metal or wide range of ceramic thermowells
Thermocouples (TC) sensors type J, K or type B, S, R available
In the process automation two measurement principles for temperature have asserted themselves as a standard:
RTD - Resistance temperature detectors: Measuring principle
The RTD sensor changes the electrical resistance with a change in temperature. They are suitable for the measurement of temperatures between -200 °C and approx. 600 °C and stand out due to high measurement accuracy and long-term stability. The sensor element most frequently used is a Pt100. As a standard, Endress+Hauser RTD sensors fulfill the IEC 60751 accuracy class A.
TC - Thermocouples: Measuring principle
A thermocouple is a component made of two different metals connected with each other at one end. An electrical potential (thermoelectric force) is caused due to the Seebeck effect at the open end if the connection and the free ends are exposed to different temperatures. With the help of the so-called thermocouples reference tables (see IEC 60584) the temperature at the connection (measuring junction) can be concluded.
Thermocouples are suitable for temperature measurement in the range of 0 °C to +1800 °C. They stand out due to the fast response time and high vibration resistance.
Benefits
Long lifetime by usage of innovative thermowell materials with increased wear and chemical resistance
Cost savings for maintenance of the measuring point, quality improvements of the products and increased plant safety
Long term stable measurement due to sensor protection with non-porous materials
Flexible product selection by modular design
Optimized life cycle costs by means of replaceable spare parts
Powiązane materiały
Aktualności, wydarzenia i wiele więcej...
Powiązane tematy
TC temperature measurement
Technology, construction and benefits of thermocouples (TCs) in temperature measurement.
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .