Zakres pomiarowyLiquid: 0.076 to 2100 m³/h (0.045 to 1300 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 0.39 to 28000 m³/h (0.23 to 17000 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Zakres temperatury mediumStandard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
Maks. ciśnienie procesuPN 100, Class 600, 20K
Materiały w kontakcie z mediumMeasuring tube: 1.4408 (CF3M); CX2MW similar to Alloy C22, 2.4602 DSC sensor: 1.4404 (316/316L); UNS N06022 similar to Alloy C22, 2.4602 Process connection: 1.4404/F316/F316L); 2.4602
Zakres pomiarowyLiquid: 0.16 to 625 m³/h (0.09 to 368 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 2 to 8342 m³/h (1.18 to 4910 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Zakres temperatury mediumStandard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
Maks. ciśnienie procesuPN 40, Class 300, 20K
Materiały w kontakcie z mediumMeasuring tube: 1.4408 (CF3M) DSC sensor: 1.4435 (316/316L)
Zakres pomiarowyLiquid: 0.1 to 1700 m³/h (0.061 to 1000 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 0.52 to 22000 m³/h (0.31 to 13000 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Zakres temperatury mediumStandard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
Maks. ciśnienie procesuPN 250, Class 1500, 40K
Materiały w kontakcie z mediumMeasuring tube: 1.4408 (CF3M) DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Process connection: 1.4404/F316/F316L
Zakres pomiarowyLiquid: 0.1 to 540 m³/h (0.061 to 320 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 0.52 to 7300 m³/h (0.31 to 4300 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Zakres temperatury mediumStandard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
Maks. ciśnienie procesuPN 40, Class 300, 20K
Materiały w kontakcie z mediumMeasuring tube: 1.4408 (CF3M) DSC sensor: 1.4404/F316/F316L Process connection: 1.4404/F316/F316L
Vortex flowmeters
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Vortex flowmeters are used in numerous branches of industry to measure the volume flow of liquids, gases and steam. Applications in the chemicals and petrochemicals industries, for example, in power generation and heat-supply systems involve widely differing fluids: saturated steam, superheated steam, compressed air, nitrogen, liquefied gases, flue gases, carbon dioxide, fully demineralized water, solvents, heat-transfer oils, boiler feedwater, condensate, etc.
Vortex flowmeters are also in widespread use for measuring mass flow. Therefore, modern vortex meters such as the multivariable Prowirl 200 are built for more than merely measuring volume flow, and come complete with temperature sensor and flow computer.
Prowirl 200 is the world’s first vortex meter with the option of monitoring the steam quality and immediately generating an alarm message in case of wet steam. Prowirl 200 can also be used for flow monitoring systems up to SIL 2 and SIL 3 and is independently evaluated and certified by TÜV Rheinland in accordance with IEC 61508.
The Vortex Flow Measuring Principle
Steam Quality Measurement with Prowirl F 200 - For Maximum Operational Safety, Energy and Cost Efficiency
This film shows that Prowirl 200 is the most robust vortex flowmeter worldwide even under extreme process conditions.
Detection of wet steam Measurement of the dryness fraction of steam.
Vortex flow measuring principle
This measuring principle is based on the fact that turbulence forms downstream of obstacles in the flow, such as a bridge pier.
Inside each vortex flowmeter, a bluff body is therefore located in the middle of the pipe. As soon as the flow velocity reaches a certain value, vortices form behind this bluff body, are detached from the flow and transported downstream. The frequency of vortex shedding is directly proportional to mean flow velocity and thus to volume flow.
The detached vortices on both sides of the bluff body generate alternately a local positive or negative pressure that is detected by the capacitive sensor and fed to the electronics as a primary digital, linear signal.
Benefits
Universally suitable for measuring liquids, gases and steam
Largely unaffected by changes in pressure, density, temperature and viscosity
High long-term stability: no zero-point drift and lifetime K-factor
Large turndown of typically 10:1 to 30:1 for gas/steam, or up to 40:1 for liquids
Wide temperature range: –200 to +400 °C (+450 °C on demand)
Informacje o parze: wytwarzanie i dystrybucja pary
Celem niniejszej broszury jest przedstawienie wyczerpujących informacji technicznych na temat pary we wszystkich jej postaciach, metodacy pomiaru jej parametrów oraz wyjaśnienie, dlaczego jest tak powszechnie wykorzystywana w procesach przemysłowych.
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .