Comprehensive real-time gas analysis for efficient and safe bunker metering of LNG transfers
As the maritime industry transitions towards cleaner bunker fuels, the demand for LNG as a marine fuel is rising. Measuring the energy content during bunkering is challenging not only for the handling of cryogenic fluids but also accounting for the varying composition from different sources and the aging affects quality, too. Endress+Hauser has developed an industry-leading LNG bunkering solution to provide for the most accurate, efficient, and safe real-time metering of LNG transfers.
1st solution on the market
that calculates energy transfers of LNG fuel in real-time
Endress+Hauser's LNG bunkering solution is the first one to provide real-time metering and composition analysis. This enables reliable measurement of the quality of the cargo transferred leading to unprecedented precision in LNG energy measurement. This is essential for maintaining safe and efficient bunkering operation, whether onshore or offshore, and for bunker vessels of all types – from ships to barges.
LNG bunkering is the process of providing liquefied natural gas (LNG) fuel to a ship for its own consumption by using the same line that is used for loading LNG from the terminal.
The Coriolis flowmeter Proline Promass Q is at the heart of our solution and designed for accurate measurement of cryogenic liquids like LNG, providing outstanding accuracy for LNG bunker deliveries.
Based on the composition, temperature, pressure and flow measurement, our LNG bunkering solution calculates the methane number and total energy transferred.
How we can help
Endress+Hauser is committed to supporting the maritime energy transition by providing state-of-the-art LNG bunkering solutions, helping you to move away from maintenance-intensive measuring systems based on gas chromatography. Whether you operate at dedicated bunkering terminals or perform ship-to-ship transfers, our solutions integrate seamlessly with your infrastructure, ensuring reliable and consistent measurement of LNG mass, energy, and composition as well as boil-off-gas (BOG).
Benefit from highest accuracy when measuring LNG quantities thanks to highly accurate and direct mass measurement with Coriolis flowmeters, eliminating the need for complex tank gauging calculations while ensuring reliable and transparent bunkering
Monitor LNG composition in real time with patented Raman technology and a fully integrated control system with energy calculations, allowing for precise measurement of energy content, impurity detection, and compliance with international standards
Reduce overall operating costs thanks to low-maintenance measuring instrumentation
Ensure efficient space management onboard the barge while complying with emissions reduction regulations – all thanks to the space-saving installation with a smaller overall footprint compared to conventional systems using gas chromatographs
Benefit from one a single source provider for all equipment
Co oferujemy
Our standardized LNG bunkering solutions are designed for both onshore and offshore LNG bunkering operation. Coming with a variety of options to meet the needs of bunkering and maritime operators, they support a wide range of sizes and flow conditions.
Sprzęt i oprogramowanie
Coriolis mass flowmeters (especially Proline Promass Q)
Raman analyzer (Rxn4), Rxn-41 Raman probe and fiber cable (max. up to 500 m)
Temperature sensors
Pressure sensors
Fully integrated control system with energy calculations, including flow computers and...
Systemy bunkrowania paliw okrętowych z przepływomierzami masowymi
Systemy bunkrowania paliw okrętowych z przepływomierzami masowymi
Codziennie do zbiorników paliwowych statków pompowane są ogromne ilości oleju bunkrowego. Nawet najmniejsza niedokładność pomiaru powoduje straty. Nasze rozwiązanie zapewnia transparentność.
Instalacja do rozliczeniowego przesyłu LNG
Instalacja do rozliczeniowego przesyłu LNG
Dowiedz się, jak dokładnie mierzyć skład LNG podczas krytycznych transferów rozliczeniowych przy zmniejszonych nakładach operacyjnych.
Pomiar składu LNG podczas załadunku cysterny
Pomiar składu LNG podczas załadunku cysterny
Dowiedz się, w jaki sposób pomiary ramanowskie pokonują wyzwania, zapewniając niezmiennie szybkie i dokładne odczyty podczas załadunku cystern LNG.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Pomiary do zbiorników LNG w przemyśle naftowym i gazowym
Pomiary do zbiorników LNG w przemyśle naftowym i gazowym
Pomiary zbiornikowe oraz bezpieczeństwo operacyjne w zarządzaniu zapasami LNG
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
Zbieranie i transmisja danych w terminalach naftowo-gazowych
Zbieranie i transmisja danych w terminalach naftowo-gazowych
Usprawnienie całego łańcucha wartości w terminalu naftowo-gazowym - od zwiększenia przejrzystości stanu zapasów po logistykę
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detekcja H2O w rurociągach gazu ziemnego
Detekcja H2O w rurociągach gazu ziemnego
Dowiedz się, jak rozwiązania Endress+Hauser w zakresie pomiaru wilgotności TDLAS pomagają zoptymalizować przepustowość gazociągu, maksymalizując jednocześnie bezpieczeństwo i czas pracy.
Analizatory zawartości H2S i CO2 dla procesów oczyszczania gazu ziemnego
Analizatory zawartości H2S i CO2 dla procesów oczyszczania gazu ziemnego
Dowiedz się, w jaki sposób analizatory H2S i CO2 produkcji Endress+Hauser zwiększają wydajność, obniżają koszty i zapewniają stabilność długoterminową w procesach oczyszczania gazu ziemnego w przemyśle naftowo-gazowym.
Analizator wilgoci w glikolowym procesie osuszania gazu ziemnego
Analizator wilgoci w glikolowym procesie osuszania gazu ziemnego
Zobacz, jak szybkie i wiarygodne pomiary wykonywane przez nasze analizatory TDLAS H2O usprawniają procesy osuszania gazu ziemnego, zapewniając wysoką efektywność, przepustowość i bezpieczeństwo procesu technologicznego.
System analizy pary i wody (SWAS) dla przemysłu naftowego i gazowego
System analizy pary i wody (SWAS) dla przemysłu naftowego i gazowego
Jak dbasz o jakość wody używanej do wytwarzania pary? Odkryj nasze inteligentne, solidne systemy analizy pary i wody (SWAS)!
Monitoring wody w instalacjach użytkowych w przemyśle naftowym i gazowym
Monitoring wody w instalacjach użytkowych w przemyśle naftowym i gazowym
Zapewnij efektywne, proste i spójne monitorowanie jakości wody w procesach naftowych i gazowych dzięki rozwiązaniom Endress+Hauser "pod klucz".
Dokładny monitoring ścieków oczyszczonych w przemyśle naftowym i gazowym
Dokładny monitoring ścieków oczyszczonych w przemyśle naftowym i gazowym
Poznaj nasze rozwiązania do monitorowania zaolejonych ścieków i wód powierzchniowych, pozwalające na bezpieczne spełnianie dopuszczalnych limitów w ściekach zrzucanych z rafinerii oraz obniżenie kosztów eksploatacyjnych.
Systemy do rozładunku zbiornikowców
Systemy do rozładunku zbiornikowców
Dowiedz się, jak rozwiązania Endress+Hauser dla przemysłu naftowo-gazowego zwiększają zdolność przeładunkową nabrzeża i szybkość rozładunku płynów ze statków.
Skidy pomiarowe do załadunku i rozładunku w przemyśle petrochemicznym
Skidy pomiarowe do załadunku i rozładunku w przemyśle petrochemicznym
Odkryj rozwiązania firmy Endress+Hauser dla przemysłu naftowego i gazowego do dokładnych i bezpiecznych pomiarów rozliczeniowych ciekłych produktów z ropy naftowej.
Systemy do pomiaru zawartości zbiorników dla przemysłu gazowo-naftowego
Systemy do pomiaru zawartości zbiorników dla przemysłu gazowo-naftowego
Usprawnienie transferu rozliczeniowego i magazynowania produktów płynnych w przemyśle naftowo-gazowym dzięki rozwiązaniom firmy Endress+Hauser do pomiaru zawartości zbiorników.
Stacja kalibracyjna z przepływomierzem wzorcowym dla przemysłu naftowego
Stacja kalibracyjna z przepływomierzem wzorcowym dla przemysłu naftowego
Dowiedz się, jak nasze rozwiązania wykorzystujące przepływomierz wzorcowy (master meter) pozwalają na łatwą, szybką i wiarygodną weryfikację przepływomierzy. Uzyskaj maksymalną dokładność, przestrzegając przepisów i minimalizując koszty operacyjne.
Szanujemy Państwa prywatność
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .