The flowmeter for minimized cost of ownership combined with a compact field transmitter. Highly accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, temp). Space-saving installation – no in/outlet run needs. Compact dual-tube system. Medium temperature up to +140 °C (+284°F).
Transmitter features
Cost-effective – dedicated design for low-end applications and direct integration. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2-line backlit display without local operation. Device in compact version.
Mass flow (liquid): ±0.5 % Volume flow (liquid): ±0.5 % Mass flow (gas): ±1.0 % Density (liquid): ±0.0005 g/cm³
Zakres pomiarowy
0 to 180 000 kg/h (0 to 6600 lb/min)
Maks. ciśnienie procesu
PN 100, Class 600, 63K
Zakres temperatury medium
–40 to +140 °C (–40 to +284 °F)
Temperatura otoczenia
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Materiał obudowy czujnika
1.4301 (304), corrosion resistant
Materiał obudowy przetwornika
Powder-coated die-cast aluminium
Stopień ochrony
IP67, type 4X enclosure
Wyświetlacz
2-line backlit display without push buttons (direct integration) Configuration via operating tools possible
Wyjścia
3 outputs: 0-20 mA (active)/4-20 mA (active/passive) Pulse/frequency/switch output (passive)
Wejścia
Status input
Komunikacja cyfrowa
HART
Zasilacz
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, FM, CSA, NEPSI, JPN
Product safety
CE, C-tick, EAC marking
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A
Zasada pomiaru
Coriolis
Product headline
The flowmeter for minimized cost of ownership combined with a compact field transmitter. Highly accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, temp). Space-saving installation – no in/outlet run needs. Compact dual-tube system. Medium temperature up to +140 °C (+284°F).
Transmitter features
Cost-effective – dedicated design for low-end applications and direct integration. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2-line backlit display without local operation. Device in compact version.
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .