The sensor enabling primary element corrosion inspection, available as compact or remote device version. For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines.
Sensor features
Compliance to AER – enables customer to fulfil inspection requirements. Higher process control – unique inspection concept allows visual assessment of primary element. High process safety – resistant to intergranular stress corrosion cracking. Sensor made of carbon steel. Material for low medium temperatures
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing.
Średnica nominalna
DN 50 to 150 (2 to 6")
Materiały w kontakcie z medium
Measuring tube: SA‐106 grade B/SA‐333 grade 6 Bluff body, inspection ports: SA‐105/SA‐350 LF2 DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Connection: SA‐105/SA‐350 LF2
Wielkości mierzone
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.99 to 545 m³/h (0.58 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 13.8 to 7262 m³/h (8.12 to 4274 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Maks. ciśnienie procesu
Class 900
Zakres temperatury medium
–40 to +400 °C (–40 to +752 °F)
Temperatura otoczenia
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Wyjścia
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Wejścia
4‐20 mA (passive)
Komunikacja cyfrowa
HART, PROFIBUS PA, FOUNDATION Fieldbus
Zasilacz
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
cCSAus
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
CRN
Material certificates
3.1 material NACE MR0175, welding test acc. to ASME IX (on request)
Product headline
The sensor enabling primary element corrosion inspection, available as compact or remote device version. For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines.
Sensor features
Compliance to AER – enables customer to fulfil inspection requirements. Higher process control – unique inspection concept allows visual assessment of primary element. High process safety – resistant to intergranular stress corrosion cracking. Sensor made of carbon steel. Material for low medium temperatures.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing.
Średnica nominalna
DN 50 to 150 (2 to 6")
Materiały w kontakcie z medium
Measuring tube: SA‐106 grade B/SA‐333 grade 6 Bluff body, inspection ports: SA‐105/SA‐350 LF2 DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Connection: SA‐105/SA‐350 LF2
Wielkości mierzone
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.99 to 545 m³/h (0.58 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 13.8 to 7262 m³/h (8.12 to 4274 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Maks. ciśnienie procesu
Class 900
Zakres temperatury medium
–40 to +400 °C (–40 to +752 °F)
Temperatura otoczenia
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Wyjścia
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Wejścia
4‐20 mA (passive)
Komunikacja cyfrowa
HART, PROFIBUS PA, FOUNDATION Fieldbus
Zasilacz
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
cCSAus
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
CRN
Material certificates
3.1 material NACE MR0175, welding test acc. to ASME IX (on request)
Product headline
The sensor enabling primary element corrosion inspection, available as compact or remote device version. For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines.
Sensor features
Compliance to AER – enables customer to fulfil inspection requirements. Higher process control – unique inspection concept allows visual assessment of primary element. High process safety – resistant to intergranular stress corrosion cracking. Sensor made of carbon steel. Material for low medium temperatures.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing.
Średnica nominalna
DN 50 to 150 (2 to 6")
Materiały w kontakcie z medium
Measuring tube: SA‐106 grade B/SA‐333 grade 6 Bluff body, inspection ports: SA‐105/SA‐350 LF2 DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Connection: SA‐105/SA‐350 LF2
Wielkości mierzone
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.99 to 545 m³/h (0.58 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 13.8 to 7262 m³/h (8.12 to 4274 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Maks. ciśnienie procesu
Class 900
Zakres temperatury medium
–40 to +400 °C (–40 to +752 °F)
Temperatura otoczenia
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Wyjścia
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Wejścia
4‐20 mA (passive)
Komunikacja cyfrowa
HART, PROFIBUS PA, FOUNDATION Fieldbus
Zasilacz
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
cCSAus
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
CRN
Material certificates
NACE MR0175, welding test acc. to ASME IX (on request)
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .