std_productprofile_product_usp_7832. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
Stopień ochrony
Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure
Wyświetlacz
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Wyjścia
4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV SÜD attestation)
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG
Product headline
std_productprofile_product_usp_7832. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
Stopień ochrony
Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure
Wyświetlacz
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Wyjścia
4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV SÜD attestation)
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG
Product Headline
std_productprofile_product_usp_7832. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
Product headline
std_productprofile_product_usp_7832. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
Stopień ochrony
Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure
Wyświetlacz
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Wyjścia
4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV SÜD attestation)
Przepływomierz Coriolisa Przepływomierz jednorurowy do bardzo małych wartości przepływu, wersja rozdzielna z możliwością podłączenia do 4 modułów We/Wy
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .