std_productprofile_product_benefits_8136. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115. std_successorproducts_product_differentiating_tech_features_6586_1511796553. std_successorproducts_product_differentiating_tech_features_6587_1511796553. std_successorproducts_product_differentiating_tech_features_6588_1511885615.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Średnica nominalna
DN 15 to 150 (½ to 6")
Materiały w kontakcie z medium
Measuring tube: 1.4408 (CF3M); 1.4571 similar to 316Ti DSC sensor: UNS N07718 similar to Alloy 718, 2.4668; Titanium grade 5 similar to 3.7165 Connection: 1.4408 (CF3M); 1.4571 similar to F316 Ti; F316/F316L similar to 1.4404
Wielkości mierzone
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.16 to 545 m³/h (0.09 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 2 to 7262 m³/h (1.18 to 4274 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Maks. ciśnienie procesu
PN 250, Class 1500, 40K
Zakres temperatury medium
PN 63 to 160, Class 600: –200 to +400 °C (–328 to +752 °F) PN 250, Class 900 to 1 500: –50 to +400 °C (–58 to +752 °F)
Temperatura otoczenia
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Wyjścia
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Wejścia
4‐20 mA (passive)
Komunikacja cyfrowa
HART, PROFIBUS PA, FOUNDATION Fieldbus
Zasilacz
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, cCSAus, EAC
Inne certyfikaty i dopuszczenia
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
std_productprofile_product_benefits_8136. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115. std_successorproducts_product_differentiating_tech_features_6586_1511796553. std_successorproducts_product_differentiating_tech_features_6587_1511796553. std_successorproducts_product_differentiating_tech_features_6588_1511885615.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Średnica nominalna
DN 15 to 150 (½ to 6")
Materiały w kontakcie z medium
Measuring tube: 1.4408 (CF3M); 1.4571 similar to 316Ti DSC sensor: UNS N07718 similar to Alloy 718, 2.4668; Titanium grade 5 similar to 3.7165 Connection: 1.4408 (CF3M); 1.4571 similar to F316 Ti; F316/F316L similar to 1.4404
Wielkości mierzone
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.16 to 545 m³/h (0.09 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 2 to 7262 m³/h (1.18 to 4274 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Maks. ciśnienie procesu
PN 250, Class 1500, 40K
Zakres temperatury medium
PN 63 to 160, Class 600: –200 to +400 °C (–328 to +752 °F) PN 250, Class 900 to 1 500: –50 to +400 °C (–58 to +752 °F)
Temperatura otoczenia
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Wyjścia
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Wejścia
4‐20 mA (passive)
Komunikacja cyfrowa
HART, PROFIBUS PA, FOUNDATION Fieldbus
Zasilacz
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, cCSAus, EAC
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
std_productprofile_product_benefits_8136. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115. std_successorproducts_product_differentiating_tech_features_6586_1511796553. std_successorproducts_product_differentiating_tech_features_6587_1511796553. std_successorproducts_product_differentiating_tech_features_6588_1511885615.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Średnica nominalna
DN 15 to 150 (½ to 6")
Materiały w kontakcie z medium
Measuring tube: 1.4408 (CF3M); 1.4571 similar to 316Ti DSC sensor: UNS N07718 similar to Alloy 718, 2.4668; Titanium grade 5 similar to 3.7165 Connection: 1.4408 (CF3M); 1.4571 similar to F316 Ti; F316/F316L similar to 1.4404
Wielkości mierzone
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.16 to 545 m³/h (0.09 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 2 to 7262 m³/h (1.18 to 4274 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Maks. ciśnienie procesu
PN 250, Class 1500, 40K
Zakres temperatury medium
PN 63 to 160, Class 600: –200 to +400 °C (–328 to +752 °F) PN 250, Class 900 to 1 500: –50 to +400 °C (–58 to +752 °F)
Temperatura otoczenia
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Wyjścia
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Wejścia
4‐20 mA (passive)
Komunikacja cyfrowa
HART, PROFIBUS PA, FOUNDATION Fieldbus
Zasilacz
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, cCSAus, EAC
Inne certyfikaty i dopuszczenia
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .