The highest capacity four‐tube flowmeter with extended transmitter functionality. For highest flow rates and outstanding performance in on/offshore applications in the oil & gas industry.
Sensor features
Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Spacesaving installation – no in/outlet run needs. Nominal diameter: DN 300 to 400 (12 to 16"). Four‐tube system with low pressure drop.
Transmitter features
Quality – software for filling, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Wyjścia
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) Relay
Wejścia
2 modular inputs: Status 0‐20 mA (active)/4‐20 mA (active/passive)
Komunikacja cyfrowa
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
Zasilacz
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, FM, CSA, NEPSI
Inne certyfikaty i dopuszczenia
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine PED, CRN, AD 2000 NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME, NORSOK
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Zasada pomiaru
Coriolis
Product headline
The highest capacity four‐tube flowmeter with extended transmitter functionality. For highest flow rates and outstanding performance in on/offshore applications in the oil & gas industry.
Sensor features
Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Spacesaving installation – no in/outlet run needs. Nominal diameter: DN 300 to 400 (12 to 16"). Four‐tube system with low pressure drop.
Transmitter features
Quality – software for filling, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Wyjścia
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) Relay
Wejścia
2 modular inputs: Status 0‐20 mA (active)/4‐20 mA (active/passive)
Komunikacja cyfrowa
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
Zasilacz
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, FM, CSA, NEPSI
Inne certyfikaty i dopuszczenia
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine PED, CRN, AD 2000 NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME, NORSOK
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Proline Promass 83
FOUNDATION Fieldbus
Operating Instructions
Instrukcja obsługi (BA)
Wersja angielska - 10/2012
New version available in English
Coriolis Mass Flow Measuring System (with FOUNDATION Fieldbus interface) for measuring the mass flow rate, density and temperatureof fluids and gases.The description of the device functions are in a separate documentation.
Przepływomierz masowy Coriolisa do pomiaru przep ływu cieczy, pary i gazów. Polski interfejs użytkownika. Opis Funkcji przedstawia funkcje oprogramowania przepływomierzy PROline Promass 83. Pe łna instrukcja obsługi, oprócz Opisu Funkcji, składa si ę dodatkowo z Opisu Montażu.
Coriolis Mass Flow Measuring System (with PROFIBUS DP/PA interface) for measuring the mass flow rate, density and temperature of fluids and gases. The description of the device functions are in a separate documentation.
Coriolis Mass Flow Measuring System (with Modbus RS485 interface) for measuring the mass flow rate, density and temperature of fluids and gases.The description of the device functions are in a separate documentation.
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .