The highest capacity four‐tube flowmeter with custody transfer functionality. For highest flow rates and outstanding performance in on/offshore applications in the oil & gas industry.
Sensor features
Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 300 to 400 (12 to 16"). Four‐tube system with low pressure drop.
Transmitter features
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Wyjścia
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) phase‐shifted pulse Relay
Wejścia
1 modular input: status
Komunikacja cyfrowa
HART Modbus RS485
Zasilacz
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, FM, CSA, EAC
Inne certyfikaty i dopuszczenia
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, custody transfer, PED, CRN, AD 2000, NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME, NORSOK
Product safety
CE, C-tick, EAC marking
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Custody transfer approvals: MI-005 (liquid)
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Zasada pomiaru
Coriolis
Product headline
The highest capacity four‐tube flowmeter with custody transfer functionality. For highest flow rates and outstanding performance in on/offshore applications in the oil & gas industry.
Sensor features
Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 300 to 400 (12 to 16"). Four‐tube system with low pressure drop.
Transmitter features
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Wyjścia
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) phase‐shifted pulse Relay
Wejścia
1 modular input: status
Komunikacja cyfrowa
HART Modbus RS485
Zasilacz
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, FM, CSA
Inne certyfikaty i dopuszczenia
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, custody transfer, PED, CRN, AD 2000, NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME, NORSOK
Product safety
CE, C-tick, EAC marking
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Custody transfer approvals: MI-005 (liquid)
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Masowy przepływomierz Coriolisa z zatwierdzeniem typu do rozliczeniowych pomiarów cieczy innych niz woda. Instrukcja montażu i obsługi znajduje si ę w oddzielnej dokumentacji.
Przepływomierz masowy Coriolisa. Uniwersalny, wieloparametrowy przepływomierz dla cieczy i gazów. Posiada zatwierdzenie typu GUM jako licznik do cieczy innych ni ż woda oraz gęstościomierz. W oddzielnej dokumentacji znajduje się opis funkcji przyrz ądu
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .