std_productprofile_product_usp_8143. std_productprofile_product_usp2_38906_1511797358. Dedicated to applications with very low flow or reduced flow.
Sensor features
Cost and time savings – no pipework modifications needed for line size reduction. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115. std_successorproducts_product_differentiating_tech_features_8153_1511797724. Nominal diameter (mating pipe) up to DN 250 (10"). std_successorproducts_product_differentiating_tech_features_8155_1511885807.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Liquid: 0.26 to 545 m³/h (0.15 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 3.6 to 7262 m³/h (2.12 to 4274 ft³/min depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Maks. ciśnienie procesu
PN 40, Class 300, 20K
Zakres temperatury medium
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
Temperatura otoczenia
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Wyjścia
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Wejścia
4‐20 mA (passive)
Komunikacja cyfrowa
HART, PROFIBUS PA, FOUNDATION Fieldbus
Zasilacz
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, cCSAus, EAC
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
Product headline
std_productprofile_product_usp_8143. std_productprofile_product_usp2_38906_1511797358. Dedicated to applications with very low flow or reduced flow.
Sensor features
Cost and time savings – no pipework modifications needed for line size reduction. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115. std_successorproducts_product_differentiating_tech_features_8153_1511797724. Nominal diameter (mating pipe) up to DN 250 (10"). std_successorproducts_product_differentiating_tech_features_8155_1511885807.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Liquid: 0.26 to 545 m³/h (0.15 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 3.6 to 7262 m³/h (2.12 to 4274 ft³/min depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Maks. ciśnienie procesu
PN 40, Class 300, 20K
Zakres temperatury medium
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
Temperatura otoczenia
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Wyjścia
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Wejścia
4‐20 mA (passive)
Komunikacja cyfrowa
HART, PROFIBUS PA, FOUNDATION Fieldbus
Zasilacz
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, cCSAus, EAC
Inne certyfikaty i dopuszczenia
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
Product headline
std_productprofile_product_usp_8143. std_productprofile_product_usp2_38906_1511797358. Dedicated to applications with very low flow or reduced flow.
Sensor features
Cost and time savings – no pipework modifications needed for line size reduction. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115. std_successorproducts_product_differentiating_tech_features_8153_1511797724. Nominal diameter (mating pipe) up to DN 250 (10"). std_successorproducts_product_differentiating_tech_features_8155_1511885807.
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Liquid: 0.26 to 545 m³/h (0.15 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 3.6 to 7262 m³/h (2.12 to 4274 ft³/min depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Maks. ciśnienie procesu
PN 40, Class 300, 20K
Zakres temperatury medium
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
Temperatura otoczenia
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Wyjścia
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Wejścia
4‐20 mA (passive)
Komunikacja cyfrowa
HART, PROFIBUS PA, FOUNDATION Fieldbus
Zasilacz
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, cCSAus, EAC
Inne certyfikaty i dopuszczenia
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .