IO-Link communication
Digitalization of the last mile
Smart Ethernet devices like valve islands, remote IOs, recorders, liquid analyzers or flow measurement devices are digitalized with Industrial Ethernet, e.g. PROFINET or EtherNet/IP. Basic devices also become digitally accessible with IO-Link: This makes offline parametrization, data transparency and plug-and-produce device exchange available for all devices.
Discover the latest IO-Link portfolio extension from 2024 dedicated to the Food & Beverage Industry!

Korzyści
Plug-and-produce device exchange
Time-saving parameterization using the engineering system, no need for additional software. Comprehensive access to device, diagnostics and process information. Fast data upload/download for maintenance and service.
Simple operation
Time-saving Endress+Hauser operating concept. Optimal usability through guided parameterization. User-specific menu structures and device access.
All Endress+Hauser IO-Link products are tested and certified according to IO-Link Version 1.1. The technology is proven in practice with a rapidly growing installed base worldwide.
Further technology related information is provided on the IO-Link website.
Discover more benefits for engineers, operators and maintenance personnel on an additional IO-Link technology page from Endress+Hauser.
A small preview of our IO-Link product portfolio:
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
Do pobrania
-
Broszura kompetencji IO-Link
Digitalizuj swoją produkcję, dzięki IO-Link. Urządzenia Smart Ethernet są digitalizowane za pomocą przemysłowego Ethernetu, np. PROFINET lub EtherNet / IP. Podstawowe urządzenia stają się również dostępne cyfrowo dzięki IO-Link:
Rozmiar pliku:
Nazwa pliku: