The single‐tube flowmeter for smallest flow quantities with a compact or remote transmitter. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Wyświetlacz
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Wyjścia
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Wejścia
Status input
Komunikacja cyfrowa
HART PROFIBUS PA
Zasilacz
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, FM, CSA, NEPSI
Inne certyfikaty i dopuszczenia
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL CRN 3-A
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A
Zasada pomiaru
Coriolis
Product headline
The single‐tube flowmeter for smallest flow quantities with a compact or remote transmitter. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Wyświetlacz
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Wyjścia
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Wejścia
Status input
Komunikacja cyfrowa
HART PROFIBUS PA
Zasilacz
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, FM, CSA, NEPSI
Inne certyfikaty i dopuszczenia
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL CRN 3-A
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A
Zasada pomiaru
Coriolis
Charakterystyka / Aplikacja
The single-tube system for highest measuring accuracy with minimal flow rates
Temperatura otoczenia
-20...65°C (-4...140°F)
Temperatura procesu
-50...+200°C (-58...+392°F)
Ciśnienie procesu
PN 16...400 Cl 150...600 JIS 10...63K
Części wchodzące w kontakt z medium
904L/1.4539 Alloy C-22/2.4602
Certyfikaty / Dopuszczenia
ATEX FM CSA
Zasada pomiaru
Coriolis
Product headline
The single‐tube flowmeter for smallest flow quantities with a compact or remote transmitter. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Przepływomierz masowy Coriolisa przeznaczony do pomiaru przep ływu, gęstości i temperatury cieczy i gazów. Kompletna instrukcja obsługi sk łada się dodatkowo z opisu funkcji.
Przepływomierz masowy Coriolisa do pomiaru przep ływu cieczy pary i gazów. Opis Funkcji przedstawia funkcje oprogramowaniaprzepływomierzy PROline Promass 80. Pełna instrukcja obsługi, oprócz Opisu Funkcji, składa się dodatkowo zOpisu Montażu.
Proline Promass 80
PROFIBUS PA
Operating Instructions
Instrukcja obsługi (BA)
Wersja angielska - 10/2012
New version available in English
Coriolis Mass Flow Measuring System (withPROFIBUS PA interface) for measuring the mass flow rate, density and temperature of fluids and gases.The description of the device functions are in a separate documentation.
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .