The flowmeter for minimized cost of ownership with a compact or remote transmitter. Highly accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Compact dual‐tube system. Medium temperature up to +140 °C (+284 °F).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Wyświetlacz
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Wyjścia
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Wejścia
Status input
Komunikacja cyfrowa
HART PROFIBUS PA
Zasilacz
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, FM, CSA, NEPSI
Inne certyfikaty i dopuszczenia
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine PED, CRN 3-A
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A
Zasada pomiaru
Coriolis
Product headline
The flowmeter for minimized cost of ownership with a compact or remote transmitter. Highly accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Compact dual‐tube system. Medium temperature up to +140 °C (+284 °F).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Wyświetlacz
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Wyjścia
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Wejścia
Status input
Komunikacja cyfrowa
HART PROFIBUS PA
Zasilacz
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, FM, CSA, NEPSI
Inne certyfikaty i dopuszczenia
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine PED, CRN 3-A
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A
Zasada pomiaru
Coriolis
Charakterystyka / Aplikacja
An alternative to conventional volumetric flowmeters, this flowmeter has a low "cost of ownership".
Temperatura otoczenia
-20...+65°C (-4...+140°F)
Temperatura procesu
-40...+125°C (-40...+257°F)
Ciśnienie procesu
PN 40...100 Cl150...600 JIS 10...63K
Części wchodzące w kontakt z medium
904L/1.4539
Wyjście
4...20mA Pulse/Frequency Status
Certyfikaty / Dopuszczenia
ATEX FM CSA
Zasada pomiaru
Coriolis
Product headline
The flowmeter for minimized cost of ownership with a compact or remote transmitter. Highly accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Compact dual‐tube system. Medium temperature up to +140 °C (+284 °F).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Przepływomierz masowy Coriolisa do pomiaru przep
ływu cieczy pary i gazów. Opis Funkcji przedstawia funkcje oprogramowaniaprzepływomierzy PROline Promass 80.
Pełna instrukcja obsługi, oprócz Opisu Funkcji,
składa się dodatkowo zOpisu Montażu.
Przepływomierz masowy Coriolisa przeznaczony do pomiaru przep ływu, gęstości i temperatury cieczy i gazów. Kompletna instrukcja obsługi sk łada się dodatkowo z opisu funkcji.
Przepływomierz masowy Coriolisa do pomiaru przep ływu cieczy pary i gazów. Opis Funkcji przedstawia funkcje oprogramowaniaprzepływomierzy PROline Promass 80. Pełna instrukcja obsługi, oprócz Opisu Funkcji, składa się dodatkowo zOpisu Montażu.
Proline Promass 80
PROFIBUS PA
Operating Instructions
Instrukcja obsługi (BA)
Wersja angielska - 10/2012
New version available in English
Coriolis Mass Flow Measuring System (withPROFIBUS PA interface) for measuring the mass flow rate, density and temperature of fluids and gases.The description of the device functions are in a separate documentation.
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .