Process instrumentation plays a crucial role in ensuring the highest standards in water quality. Membranes are used during water treatment to separate contaminants from the water based on properties such as size or charge. Common membrane processes include microfiltration, ultrafiltration, nanofiltration and reverse osmosis. The operational challenge is to avoid fouling, blockage and damage to the membranes by optimizing the cleaning cycles and thus reduce the consumption of chemicals and water.
Real-time process data to better control cleaning cycles
Avoid membrane blockage or damage such as breakage, scaling and fouling
Poznaj rozwiązania Endress+Hauser dla gospodarki wodnej, które zapewniają oszczędność i niezawodność monitorowania jakości wody pitnej – dziś i w przyszłości.
Elektromagnetyczny pomiar przepływu to uznana metoda, stosowana w przemyśle już od ponad 60 lat. Przepływomierze elektromagnetyczne są powszechnie wykorzystywane we wszystkich gałęziach przemysłu.
Critical water quality parameters at the inlet of reverse osmosis processes require extremely close monitoring. Analysis panels offer the opportunity to combine different parameters such as turbidity, pH, ORP, chlorine, conductivity, TOC and more. Customize your own analytical panel according to your requirements.
Optimize cleaning cycles with differential pressure
Filtration processes must be closely monitored. Our robust differential pressure devices help avoid filter damage by responding promptly to pressure overloads and the need for cleaning.
Monitoring filter performance with reliable flow measurement
In membrane filtration, flow measurement is necessary for the hydraulic balance, permeate and concentrate flows. Stable monitoring is essential to guarantee optimum performance of the reverse osmosis process.
Wzrost populacji, niedobór wody i zmiany klimatyczne znacząco wpływają na dostępność wody. Ponownie wykorzystana woda jest najbardziej zrównoważonym źródłem, zużywającym mniej energii w porównaniu z odsalaną wodą morską.
Garver was able to achieve zero liquid discharge treatment of the cooling tower blowdown by working with reliable partners such as Endress+Hauser and Rockwell Automation.
Wernsing Feinkost GmbH relies on measurement technology and engineering from Endress+Hauser to ensure the wastewater treatment facility operates smoothly around-the-clock.
Increase water efficiency by optimizing the cleaning processes, reducing the COD load and reusing the vapor water from the drying process. Discover how reliable process data help DMK Group.
Planning a project? Discuss your challenges with our expert
Our local Endress+Hauser industry experts are ready to support you.
Discover more water or wastewater related information
Filtracja membranowa w procesach uzdatniania wody
Optymalizacja skuteczności filtracji membranowej za pomocą aparatury Endress+Hauser i zapewnienie najwyższych standardów jakości wody.
Water & Wastewater: Protect – Conserve – Enhance
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Rozwiązania technologiczne dla wody i ścieków
Od ujęcia wody surowej po dystrybucję, od oczyszczania ścieków po zrzut ścieków oczyszczonych, pomagamy Ci zwiększyć wydajność i spełniać obowiązki wymagane przepisami prawa. Stosuj rozwiązania Endress+Hauser, aby sprostać wymaganiom swojej branży.
Szanujemy Państwa prywatność
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .