Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.
Repair service of the  GMS800 analyzer
Usługi

Repair GMS800 analyzer

The repair service ensures that the functionality of the GMS800 emission monitoring solution is restored quickly. The device is also given a general overhaul in order to prevent future failures.

At a glance

About service

The repair service ensures that the functionality of the GMS800 emission monitoring solution is restored quickly. The device is also given a general overhaul in order to prevent future failures as far as possible. The lump sum for repairs includes preventative maintenance and the replacement of function-related assemblies, consumables, and wear parts. For this reason, the warranty which promises faultless operation is extended to the complete repaired device. The lump sum for repairs speeds up processing and makes it possible to budget for repairs.

Description
  • Reason for failure is identified and repairs are carried out at a fixed price
  • Functionality of the device is restored
  • Measurement certainty and calibration checked under laboratory conditions
  • Firmware update in accordance with customer requirements
  • Preventative replacement of assemblies, wear parts, and consumables
  • Brief repair report
Benefits
  • Fast and reliable repairs and testing performed by us
  • More cost-effective to repair existing components than to install new or exchange units
  • Extends the product service life
  • Avoid systematic faults with advice about preventative measures (optional)
  • No stock changes: original equipment with the same serial number and specific designations after the repair has been completed
  • Definition of standard repair times ensures the measuring device is available again quickly
  • Warranty extended for the complete repaired device

Service Features

Product Family Group

Repair Services

Short description

The GMS800 repair service ensures that the functionality of the measuring device is restored quickly

Application

GMS800 emission monitoring solution

Prerequisites
  • Device already cleaned
  • Return delivery form completed
  • Non risk decleration form completed
  • Additional information about the application
  • Repair order approved
Scope of Service
  • Visual check of assemblies and device wiring
  • Fault diagnosis
  • Checking firmware is up to date, updating if necessary
  • Checking the electrical parts
  • Checking the optical parts
  • Check of optical adjustment
  • Replacement of absorbent cartridges
  • Inspection of customer configuration
  • Checking of linearization function; if necessary, performing a new linearization
  • Endurance test in climate cabinet, with data evaluation and analysis of the zero-point and sensitivity drift, the temperature response at the zero point, the temperature response of the sensitivity, and the zero-point and sensitivity noise
  • Final calibration of the measuring components
  • Final acceptance including high-voltage testing, insulation resistance testing and archiving of the results
Documentation

Brief repair report