Flowmeter with minimized total cost of ownership and an ultra-compact transmitter. Accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Compact dual-tube sensor. std_productprofile_product_differentiating_tech_features_4900. Process pressure up to 100 bar (1450 psi).
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, cCSAus, INMETRO, NEPSI
Product safety
CE, C-Tick, EAC marking
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV SÜD Attestation)
Marine approvals and certificates
ABS (American Bureau of Shipping) BV (Bureau Veritas) LR (Lloyds Register) BV approval
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A
Product headline
Flowmeter with minimized total cost of ownership and an ultra-compact transmitter. Accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Compact dual-tube sensor. std_productprofile_product_differentiating_tech_features_4900. Process pressure up to 100 bar (1450 psi).
Transmitter features
Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, cCSAus, INMETRO, NEPSI
Product safety
CE, C-Tick, EAC marking
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV SÜD Attestation)
Marine approvals and certificates
ABS (American Bureau of Shipping) BV (Bureau Veritas) LR (Lloyds Register) BV approval
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A
Marine approvals and certificates
ABS (American Bureau of Shipping) BV (Bureau Veritas) LR (Lloyds Register) BV approval
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .