Fast composition measurement of gas turbine fuel feed
Accurate, non-destructive analysis of gas turbine fuel feed composition
To reduce carbon emissions, many companies are leveraging gas turbine assets by burning hydrogen-rich fuels. Hydrogen blends come with higher risks such as burner coke up and flashback, making reliable composition measurement essential. Traditional measurement techniques typically produce slow results, require intensive maintenance and can consume the sample or require flaring, increasing safety risk and product loss. Our Raman solutions can help.
Multi-component measurement in seconds
for optimized turbine efficiency
Endress+Hauser’s Raman Rxn5 analyzer performs full composition measurement of gas turbine fuel feeds without sacrificing speed. Fast results allow you to quickly detect fuel composition fluctuations and make critical changes to optimize operational efficiency. Easily adjust combustion conditions to accommodate the properties of the blended fuel. Quickly adjust for flame speed and reduce flashback risks. Minimize the risk of turbine issues such as stage down, blow out, or excess emissions.
Heighten the safety and efficiency of your gas turbine operations using fast and reliable, real-time composition measurement with low maintenance requirements.
Quickly detect transient events by receiving results in seconds.
Simultaneously measure H2, N2, CH4, C2H6, CO2, C3H8, O2, Btu, and Wobbe index from one system
Calculate the hydrocarbon dewpoint via composition measurement to avoid condensate and burner coke up
Conduct minimal sample conditioning with little maintenance, infrequent calibration, no sample transfer, and no carrier gases
Avoid potential damage to injection nozzles caused by flame flashback
The Raman Rxn5 analyzer equipped with an Rxn-30 probe delivers fast composition measurement of gas turbine fuel feeds. Reduce risk, optimize turbine operational conditions, and meet quality compliance specifications.
Sprzęt i oprogramowanie
Raman Rxn5 analyzer
Raman RunTime embedded control software with Modbus TCP/IP or RS485
Systemy pomiaru przepływu dla rozładunku oleju opałowego w elektrowni
Systemy pomiaru przepływu dla rozładunku oleju opałowego w elektrowni
Systemy pomiaru przepływu Endress+Hauser zapewniają dyspozycyjność elektrowni i efektywną pracę dzięki bezpiecznemu i dokładnemu rozładunkowi oleju opałowego i innych cieczy.
Tank gauging systems for the power and energy industry
Tank gauging systems for the power and energy industry
Power & Energy companies must strike a careful balance between affordable yet clean energy. To help them, Endress+Hauser and its world-class technology takes liquid measurement to the next level.
Systemy monitorowania wody technologicznej dla energetyki
Systemy monitorowania wody technologicznej dla energetyki
Skorzystaj z gotowych rozwiązań Endress+Hauser, aby umożliwić efektywne i ekonomiczne monitorowanie jakości wody procesowej w aplikacjach w energetyce.
Wiarygodny monitoring ścieków oczyszczonych w elektrowniach
Wiarygodny monitoring ścieków oczyszczonych w elektrowniach
Poznaj nasze rozwiązania do monitorowania ścieków zawierających gips, solankę i osady, pozwalające na bezpieczne przestrzeganie dopuszczalnych limitów w ściekach odprowadzanych z elektrowni oraz obniżenie kosztów eksploatacyjnych.
System analizy wody i pary wodnej (SWAS) dla elektrowni
System analizy wody i pary wodnej (SWAS) dla elektrowni
Czy wiesz, jak jest najlepszy sposób aby chronić obieg wody/pary przed zanieczyszczeniem? Przyjrzyj się naszym rozwiązaniom SWAS dla elektrowni oraz stosowanym w nich metodom pomiaru jakości wody.
Szanujemy Państwa prywatność
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .