The HAW562 surge protective device is used to protect electronic components from being destroyed by overvoltage. It ensures that overvoltage surges which occur in signal cables (e.g. 4 to 20 mA), in communication lines (fieldbuses) and in power lines are safely limited or passed into the ground. The functionality of the transmitter or the electronics component to be protected is not affected.
Surge arresters are used to weaken residual currents from upstream lightning protection steps and to limit system-induced or -generated overvoltage surges.
HAW562 units are primarily used in process automation and in measuring and communication technology within the chemicals, pharmaceuticals, water and wastewater sectors as well as in the food industry.
Increased plant availability as surge arrester is perfectly matched to the electronic components involved in process automation and process measuring technology
Application in Ex areas - optionally available with SIL2 intrinsically safe approvals
Vibration and shock tested according to EN 60068-2
CIECH Sarzyna w latach 2010-2013 przeprowadziła inwestycję budowy instalacji produkcyjnej substancji MCPA i MCPP-P o wartości ponad 146 mln złotych. Endress+Hauser dostarczył urządzenia kontrolno-pomiarowe, spełniające wysokie wymagania branży chemicznej.
Surge arresters are applied to protect electronic components of a plant against overvoltage! Due to this investment intensive measuring instruments are protected and the plant availability is increased.
Application
Surge protection for power supply or signal / communication cables
Betriebsanleitung HAW562-AAE für Prosonic FM9x
Operating instructions HAW562-AAE for Prosonic FMU9x
Instrukcja obsługi (BA)
Wersja angielska - 12/2010
New version available in English
HAW562-AAB/-AAC Überspannungsschutz zur Montage auf Hutschiene zum Schutz von Prosonic FMU9x HAW562-AAB/-AAC surge arrester for top hat rail mounting for the protection of FMU9x
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .