Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.
SAC measuring point with optical SAC sensor for wastewater outlet

Complete measuring loop for SAC in the wastewater outlet

Save time with this pre-configured package for optical SAC measurement that ensures reliable process monitoring

71481761
Please Wait (spinning wheel)
Ładowanie
Ceny tymczasowo niedostępne
Price on request
aktywacja ceny
cena: podaj informacje
Cena po konfiguracji w koszyku

Przegląd korzyści

  • Endress+Hauser supports you with this product bundle for monitoring the remaining organic pollution in the effluent of municipal WWTPs. The Viomax CAS51D SAC sensor ensures optimum process control by monitoring in real time. Chemicals or disposables are not required. The Memosens sensor is ideal for harsh environments and ensures fast data transmission. The Liquiline transmitter's great flexibility in the number of sensors and digital communication makes the measuring point future-proof.

  • Continuous measurement directly in the drain

    Thanks to an optical measurement of organic pollution in the wastewater treatment plant outlet with the Viomax CAS51D SAC sensor, you always have the critical values in view. The sensor ensures on-line measurement of SAC254, COD, BOD, TOC or DOC equivalents directly in the outlet.

  • Fast response time and efficient process control

    The Viomax CAS51D SAC sensor provides reliable real-time process information thanks to its extremely fast response time and measured value processing in the sensor.

  • Save time and costs and protect the environment

    The great advantage of measuring with the optical sensor is that no chemicals or consumables are required; sample preparation is also not necessary. The standardized Memosens technology also enables very simple, time-saving operation and maintenance. The sensor and process-specific data stored in the sensor increase process reliability. An optionally available automatic compressed air cleaning system additionally ensures long maintenance intervals.

  • Ready for automation

    The Liquiline CM442 transmitter offers numerous possibilities for automatic measuring operation. For example, cleaning or dosing is possible without a PLC and thanks to the logbook function of the Liquiline transmitter, no separate register is necessary.

  • Modular holder system for open basins and channels

    Flexdip CYH112 offers high flexibility for measurements directly where they are needed. It allows almost any sensor mounting such as floor mounting, chain type installation, fixed or free swinging mounting. As the system installs quickly it saves time and costs and it can be expanded or modified at any time.

Szczegółowe informacje dot. pakietu

Overview of all bundle parts

Komponenty i wstępna konfiguracja

  • Oznaczenia zgodności

    Aby zapewnić kompatybilność komponentów ze sobą, nadano im określone oznaczenia zgodności. Otwarte parametry dają swobodę indywidualnej konfiguracji.

    Komponenty można konfigurować w ramach pakietu w koszyku
  • Komponenty
    Viomax CAS51D , pomiar azotanów i SAC
    1

    Cyfrowy czujnik azotanów lub absorbancji SAC
    Viomax CAS51D

    Oznaczenia zgodności:
    CAS51D-AAC2 _ _
    Dopuszczenia:
    AA
    dla stref niezagrożonych wybuchem
    Aplikacja/zakres pomiarowy:
    C2
    SAC, 0.5-250 1/m (0.3-150 mg/l OWO)
  • Flexdip CYA112 to armatura do szybkiego i bezpiecznego montażu czujników w otwartych basenach, kanałach i zbiornikach.
    2

    Armatura zanurzeniowa
    Flexdip CYA112

    Oznaczenia zgodności:
    CYA112-AA _ 2CA
    Dopuszczenia:
    A
    brak
    Rura zanurzeniowa:
    A
    standard
    Materiał, kąt przyłącza czujnika:
    2C
    stal k.o., 90o
    Adapter czujnika:
    A
    G1
  • Flexdip CYH112, system uchwytów czujników i armatury do stosowania w otwartych basenach, kanałach i zbiornikach
    3

    Modułowy system uchwytów
    Flexdip CYH112

    Oznaczenia zgodności:
    CYH112-A _ _ B _ D1
    Dopuszczenia:
    A
    brak
    Montaż rury poziomej:
    B
    klamra zaciskowa
    Montaż rury zanurzeniowej:
    D
    klamra zaciskowa
    Adapter:
    1
    brak
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    4

    1-/2-channel transmitter
    Liquiline CM442

    Oznaczenia zgodności:
    CM442- _ _ _ _ _ _ _
  • 5

    Osłona pogodowa CYY101

    Oznaczenia zgodności:
    CYY101-A
    Wersja:
    A
    stal k.o. 1.4301, 320x300x270mm
  • Endress+Hauser
    6

    Głowica czyszcząca CAS51D 6 lub 8mm

    Oznaczenia zgodności:
  • Endress+Hauser
    7

    Głowica czyszcząca CAS51D 1/4"

    Oznaczenia zgodności:
  • Produkty podstawowe

  • Łatwe w doborze, montażu i obsłudze

Poziom zaawansowania

Prostota obsługi

  • Produkty standardowe

  • Niezawodne, wytrzymałe i łatwe w utrzymaniu

Poziom zaawansowania

Prostota obsługi

  • Produkty zaawansowane

  • Wysoka funkcjonalność i wygoda użytkowania

Poziom zaawansowania

Prostota obsługi

  • Produkty specjalistyczne

  • Zaprojektowane z myślą o wymagających procesach

Poziom zaawansowania

Prostota obsługi

Zależna od urządzenia

Segmentacja FLEX Poziom zaawansowania Prostota obsługi
  • F
  • L
  • E
  • X

Segment Fundamental

Zaspokoi Twoje podstawowe potrzeby pomiarowe

Poziom zaawansowania
Prostota obsługi
  • F
  • L
  • E
  • X

Segment Lean

Z łatwością obsłuży Twoje codzienne procesy

Poziom zaawansowania
Prostota obsługi
  • F
  • L
  • E
  • X

Segment Extended

Zoptymalizuje Twoje procesy dzięki innowacyjnym technologiom

Poziom zaawansowania
Prostota obsługi
  • F
  • L
  • E
  • X

Segment Xpert

Sprosta Twoim najbardziej wymagającym pomiarom

Poziom zaawansowania
Prostota obsługi

Zależna od urządzenia