You've viewed 8 of 32 products
About Electromagnetic flowmeters
Electromagnetic flowmeters have been used throughout industries for more than 60 years. These meters are applicable for all conductive liquids, such as water, acids, alkalis, slurries and many others. Typical applications are monitoring of liquids, filling, dosing and precise measurement in custody transfer. The three million magmeters we’ve sold since 1977 need no maintenance and offer seamless system integration into your processes.
In the industrial environment, electromagnetic flowmeters are primarily used in water management and in the processing, life sciences and food industries. In tunnel construction and mining, robust magmeters are often the only option for measuring highly abrasive ore slurries with entrained solids, sand-water mixtures, filler materials or bulk solids with the required accuracy.
Electromagnetic flow measuring principle
Faraday’s law of induction states that a metal rod moving in a magnetic field induces electrical voltage. This dynamo principle also governs the way electromagnetic flowmeters work.
As soon as the electrically charged particles of a fluid cross the artificial magnetic field generated by two field coils, an electric voltage is induced. This voltage, tapped by two measuring electrodes, is directly proportional to the velocity of flow and thus to the flow volume.
The magnetic field is generated by a pulsed direct current with alternating polarity. This ensures a stable zero point and makes the flow measurement insensitive to multiphase or inhomogeneous liquids, as well as low conductivity.
Benefits
- The measuring principle is virtually independent of pressure, density, temperature and viscosity
- Even fluids with entrained solids can be metered, e.g. ore slurry or cellulose pulp
- Wide range of nominal diameters (DN 2 to 3000; 1/12 to 120")
- Free pipe cross-section: CIP/SIP cleanable, piggable
- No moving parts, maintenance-free
- Single-use capacitive foam detection Liquicap FTZ61
- Proline Teqwave MW 300 – Total solids meter
- Picomag Przepływomierz elektromagnetyczny
- Proline Promag W 10 Przepływomierz elektromagnetyczny
- Proline Promass F 300 Masowy przepływomierz Coriolisa
- Proline Promass U 500 Coriolis flowmeter
- Proline Prosonic Flow P 500 ultradźwiękowy przepływomierz clamp-on
- Proline Prosonic Flow W 400 ultradźwiękowy przepływomierz clamp-on
- Proline Prowirl F 200 Przepływomierz wirowy
- Proline t-mass I 300 Termiczny przepływomierz masowy
- Inteligentne urządzenia pomiarowe dzięki Heartbeat Technology
- Proline Promag – simply clever & more
- Zalety przepływomierzy zaciskowych w procesach przemysłowych
- Purpose-built LNG bunkering solution
- Systemy bunkrowania paliw okrętowych z przepływomierzami masowymi
- Stacja kalibracyjna z przepływomierzem wzorcowym dla przemysłu naftowego
- Inteligentny system zarządzania siecią wodociągową
- Endress+Hauser Flow